Filter
3D Search
2D search
Väri
Luettelot
Vertailu
FI
FL
2D search
Sketch the part you are looking for or have a photo described in text form
Luonnos haku
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Tallenna tiedosto tänne
tai
Tiedoston valinta
Click & Paste
Tuetut tiedostomuodot:
.PNG, .JPG, .JPEG, .WEBP
...
RK Rose+Krieger
TUBE CONNECTING SYSTEM
Solid Clamps - Aluminium Tube Connectors
Ball joints
Ball joint KGFS 30 - Ball joints
RK Rose+Krieger
...
Solid Clamps - Aluminium Tube Connectors
Ball joints
Ball joint KGFS 30 - Ball joints
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
133000350260 Kugelgelenk KGFS 30
Vertical Mode
Expand Table
Kaikki toimittajamaat/alueet
Preferred catalog language
EN
Reset filters
1/5
Article
ARTIKEL
Type
TYPE
Order-no.
BEST
Clamping A
KLA
clamp diameter A
A [mm]
diameter clamping hole
B [mm]
distance centerline - clamp diameter
C [mm]
Outer diameter A
D [mm]
E
F
width base plate
G [mm]
Distance fixing hole
H [mm]
Distance fixing hole
K [mm]
Total length
L [mm]
width base plate
M [mm]
hight base plate
N [mm]
O [mm]
Width clamping eye
P [mm]
1
Ball joint
KGFS 30
133000350260
Schrauben
60
38.1
16
5.8
30.2
34.0
30
80
8
60
60
39.500
42.500
41.500
Näytä pakattu näkymä (1 tuote)
Osia koskevat tiedot
Samankaltaiset osat
Request for quote (RFQ)
RK Rose+Krieger
- Ball joint KGFS 30
Tilausnumero
133000350260
Shorttext
Ball joints
Viimeisin muutos
11.03.2025 10:40:30
Yksikkö
Avainsanat
Aluminium Tube
Ball joint
Ball joints
Connectors
SYSTEM
Solid
TUBE CONNECTING
clamps
Luokitukset
CNS
CNSERPBASE Object Properties
Certificate ISO14001
1
Certificate REACH
1
Certificate RoHS
1
Certificate Proposition 65
0
Certificate Explosion Protection
0
CNSPHYPROP Physical Properties
ECLASS 14.0
23-14-01-90 Putken kannatin (ei määritelty)
Valmistajan nimi
RK Rose+Krieger
ECLASS 12.0
23-35-01-90 Pipe support (unspecified)
Manufacturer name
RK Rose+Krieger
23-35-02 Hose support, Hose fixing
23-35-02-90 Hose support, Hose fixing (unspecified)
23-35-90 Mounting pipeline, hose line (other)
ECLASS 10.1
23-35-01-90 Pipe support (unspecified)
Manufacturer name
RK Rose+Krieger
23-35-02 Hose support, Hose fixing
23-35-02-90 Hose support, Hose fixing (unspecified)
23-35-90 Mounting pipeline, hose line (other)
23-35-91 Mounting pipeline, hose line (parts)
ECLASS 8.0
23-35-01-90 Pipe support (unspecified)
Manufacturer name
RK Rose+Krieger
23-35-02 Hose support, Hose fixing
23-35-02-90 Hose support, Hose fixing (unspecified)
23-35-90 Mounting pipeline, hose line (other)
23-35-91 Mounting pipeline, hose line (parts)
ETIM 10.0
EC002870 Cable block